JAJSQY1B August 2023 – April 2024 THVD4431
PRODUCTION DATA
| RS-485 Full Duplex mode | V(R3-R4) = 2V |
| TERM_TX = GND | DIR = GND | TA = 25°C |
| DIR = VIO | TA = 25°C |
| TA = 25°C | RL = 54Ω | DIR = L3 = VIO |
| RS-485 Full Duplex mode | ||
| Bus Load = 54Ω || 50pF | SLR = VIO | DIR = VIO |
| Bus Load = 54Ω || 50pF | SLR = VIO | DIR = VIO |
| TA = 25°C | RL = 54Ω | DIR = VIO |
| TA = 25°C | SLR = VIO | |
| All 3 drivers loaded with 5kΩ ; device in RS-232 3T5R mode | ||
| L4, L6 = static | L3 toggling | |
| RS-485 Full Duplex mode | V(R3-R4) = 2V |
| TERM_TX = VIO | DIR = GND | TA = 25°C |
| DIR = VIO | TA = 25°C |
| DIR = L3 = VIO | RL = 54Ω | |
| RS-485 Full Duplex mode | ||
| Bus Load = 5 Ω || 50pF | SLR = GND | DIR = VIO |
| Bus Load = 54Ω || 50pF | SLR = GND | DIR = VIO |
| TA = 25°C | RL = 54Ω | DIR = VIO |
| TA = 25°C | SLR = GND | |
| All 3 drivers loaded with 5kΩ ; device in RS-232 3T5R mode | ||
| L4, L6 = static | L3 toggling | |