JAJSQY1B August 2023 – April 2024 THVD4431
PRODUCTION DATA
RS-232 3T5R to RS-232 loopback mode transition and RS-232 loopback mode to RS-232 3T5R direct mode transition is not allowed. These 2 mode transitions must go through shutdown mode in between. Rest all combination of mode transitions are allowed.
MODE2 | MODE1 | MODE0 | Operating mode | Function |
---|---|---|---|---|
X | Logic low | Logic low | RS-232 loopback, charge pump is ON, V+/V- are regulated | L3 reflects on L2/R2/R3; L4 reflects on L1/R4/R1; L6 reflects on L5, L7, L8, R5, R6, R7 and R8 |
X | Logic low | Logic high | RS-232 3T5R mode, charge pump is ON, V+/V- are regulated | 3T5R mode; L3, L4, L6 are Logic inputs for RS232 driver; L1, L2, L5, L7, L8 are Logic outputs |
X | Logic high | Logic low | RS-485 half duplex mode (charge pump is off) | L2 is RX Logic output; L3 is Driver Logic input; R1 R2 are Bus inverting and non-inverting terminals respectively |
Logic low or float | Logic high | Logic high | RS-485 full duplex mode (charge pump is off) | R1R2 are inverting and non-inverting driver terminals; R3R4 are non-inverting and inverting receiver terminals. |
Logic high | Logic high | Logic high | RS-485 loopback mode (charge pump is off) | R1, R2, R3, R4 continue to be bus terminals and reflect data on L3; DIR is don't care in this mode; TERM_RX not supported. External termination on R3/R4 not supported. R1/R2 can have internal or external termination. |