JAJSQY1B August 2023 – April 2024 THVD4431
PRODUCTION DATA
NAME | NO. | TYPE | DESCRIPTION |
---|---|---|---|
L1 | 1 | O | Logic output (RS-232) |
L2 | 2 | O | Logic output (RS-232/RS-485) |
L3 | 3 | I | Logic input (RS-232/RS-485). Integrated weak pull-up resistor . |
L4 | 4 | I | Logic input. Integrated weak pull-up resistor |
L5 | 5 | O | Logic output |
L6 | 6 | I | Logic input, Integrated weak pull-up resistor |
L7 | 7 | O | Logic output |
L8 | 8 | O | Logic output |
VIO | 9 | P | 1.65 V to 5.5 V logic supply voltage |
GND(1) | 10 | G | Ground |
SLR | 11 | I | Slew rate control, internal pull-down resistor. SLR=H enables slow speed |
DIR | 12 | I | RS-485 TX/RX enable/disable. Internal pull-down resistor. |
MODE2 | 13 | I | MODE control pins, Integrated weak pull-down resistor |
MODE0 | 14 | I | |
MODE1 | 15 | I | |
NC | 16 | NC | Not connected internally. Can be connected to supply, ground or left open on PCB. |
TERM_TX | 17 | I | 120 Ω Termination enable/disable across R1/R2 terminals. Internal Pull down resistor |
TERM_RX | 18 | I | 120 Ω Termination enable/disable across R3/R4 terminals. Internal Pull down resistor |
SHDN | 19 | I | Device enable/disable. Internal pull-down resistor |
VCC | 20 | P | 3 to 5.5V supply voltage |
R8 | 21 | I | RS-232 receiver input |
R7 | 22 | I | RS-232 receiver input |
GND(1) | 23 | G | Ground |
R6 | 24 | O | RS-232 driver output |
R5 | 25 | I | RS-232 receiver input |
GND | 26 | G | Ground |
R4 | 27 | I/O | RS-232 driver output or RS-485 inverting receiver input (B) |
R3 | 28 | I/O | RS-232 driver output or RS-485 non-inverting receiver input (A) |
GND(1) | 29 | G | Ground |
R2 | 30 | I/O | RS-232 receiver input or RS-485 bus pin (Y or A) |
R1 | 31 | I/O | RS-232 receiver input or RS-485 bus pin (Z or B) |
VCC | 32 | P | 3 to 5.5 V supply voltage |
V- | 33 | Negative charge pump rail | |
C2- | 34 | Negative terminal of charge pump capacitor | |
C1- | 35 | Negative terminal of charge pump capacitor | |
NC | 36 | NC | Not connected internally. Can be left open or Grounded on PCB. |
C1+ | 37 | Positive terminal of charge pump capacitor | |
VCC | 38 | P | 3 to 5.5V supply voltage |
C2+ | 39 | Positive terminal of charge pump capacitor | |
V+ | 40 | Positive charge pump rail |