JAJSQY1B August 2023 – April 2024 THVD4431
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Bus supply voltage | VCC to GND | –0.5 | 6 | V |
Logic supply voltage | VIO to GND | –0.5 | VCC + 0.2 | V |
Charge pump positive-output supply voltage | V+ to GND | –0.3 | 14 | V |
Charge pump negative-output supply voltage | V- to GND | -14 | 0.3 | V |
Bus voltage | Voltage at any bus pin (R1, R2, R3, R4, R5, R6, R7, R8) with respect to GND | –16 | 16 | V |
Differential bus voltage | (R1-R2) or (R2-R1), (R3-R4) or (R4-R3) with termination disbled | -22 | 22 | V |
Differential bus voltage RS485 mode | (R1-R2) or (R2-R1), (R3-R4) or (R4-R3) with termination enabled | -6 | 6 | V |
Input voltage | Range at any logic pin (L3, L4, L6, SLR, SHDN, TERM_TX, TERM_RX, MODE0, MODE1, MODE2, DIR) | –0.3 | VIO + 0.2 | V |
Receiver output current | IO ( L1, L2, L5, L7, L8) | –8 | 8 | mA |
Storage temperature | Tstg | –65 | 150 | °C |
Junction temperature | TJ | -40 | 170 | °C |