JAJSQY1B August 2023 – April 2024 THVD4431
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Driver | |||||||
tr, tf | Differential output rise/fall time | RL = 54 Ω, CL = 50 pF See Figure 6-3 |
VCC = 3 to 3.6 V, Typical at 3.3 V | 5 | 10 | 15 | ns |
VCC = 4.5 to 5.5 V, Typical at 5 V | 5 | 10 | 15 | ns | |||
tPHL, tPLH | Propagation delay | VIO = 1.65 V to 1.95V | 14 | 25 | 58 | ns | |
VIO = 3 V to 3.6 V | 9 | 20 | 46 | ns | |||
tSK(P) | Pulse skew, |tPHL – tPLH| | VCC = 3 to 3.6 V, Typical at 3.3 V | 1 | 3.5 | ns | ||
VCC = 4.5 to 5.5 V, Typical at 5 V | 1 | 3.5 | ns | ||||
tPHZ, tPLZ | Disable time | MODE2, MODE1, MODE0 = 010 (half duplex) or 011 (full duplex) | See Figure 6-4 and Figure 6-5 | 11 | 65 | ns | |
tPZH, tPZL | Enable time | MODE2, MODE1, MODE0 = 011 (full duplex): receiver enabled | 8 | 80 | ns | ||
Receiver | |||||||
tr, tf | Output rise/fall time | CL = 15 pF | See Figure 6-6 | 5 | 10 | ns | |
tPHL, tPLH | Propagation delay | 40 | 70 | ns | |||
tSK(P) | Pulse skew, |tPHL – tPLH| | 10 | ns | ||||
tPHZ, tPLZ | Disable time in half duplex mode | MODE2, MODE1, MODE0 = 010, TERM_TX = VIO | See Figure 6-7 | 20 | 80 | ns | |
tPZH(1), tPZL(1) |
Enable time in half duplex mode (includes driver disable time as per setup) | 50 | 160 | ns | |||
tPZH(2), tPZL(2) |
Enable time from shutdown with TX disabled in full duplex mode | DIR = 0 V; MODE2, MODE1, MODE0 = 011 | See Figure 6-8 | 4 | 15 | μs |