JAJSQY1B August 2023 – April 2024 THVD4431
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
250 kbps | |||||||
Maximum data rate | RL = 3 kΩ One DOUT switching |
CL = 2500 pF See Figure 6-16 |
250 | 500 | kbps | ||
tPHL, tPHL | Transmitter propagation delay | RL = 3 kΩ to 7 kΩ | CL = 150 pF to 2500 pF See Figure 6-16 |
0.8 | 2 | µs | |
tsk(p) | Transmitter Pulse skew(3) | 220 | 600 | ns | |||
SR(tr) | Slew rate, transition region | VCC = 3.3 V ± 10%, 5 V ± 10% , RL = 3 kΩ to 7 kΩ, See Figure 6-17 | CL = 150 pF to 1000 pF | 6 | 30 | V/µs | |
CL = 150 pF to 2500 pF | 4 | 30 | |||||
1 Mbps | |||||||
Maximum data rate | RL = 3 kΩ One DOUT switching,See Figure 6-16 |
CL = 250 pF, VCC = 3 to 3.6 V | 1000 | kbps | |||
CL = 1000 pF, VCC = 4.5 to 5.5 V | 1000 | kbps | |||||
tPLH, tPHL | Transmitter propagation delay | RL = 3k to 7 kΩ, See Figure 6-16 | CL = 150 pF to 1000 pF |
300 | 800 | ns | |
tsk(p) | Pulse skew(3) | 25 | 150 | ns | |||
SR(tr) | Slew rate, transition region | RL = 3k to 7 kΩ, VCC = 4.5V to 5.5V | CL = 150 pF to 1000 pF See Figure 6-17 |
18 | 150 | V/µs | |
RL = 3k to 7 kΩ, VCC = 3V to 3.6V | 15 | 150 | V/µs |