JAJSJV4 November 2020 THVD8010
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Driver | |||||||
tr, tf | Driver differential output rise and fall times | RL = 60 Ω, CL = 50 pF, See Figure 7-4 |
|
8 | 30 | ns | |
tPHL, tPLH | Driver propagation delay |
|
1 | 3.5 | Clocks | ||
tSK(P) | Driver pulse skew, |tPHL – tPLH| | 1 | 2.5 | Clocks | |||
Receiver | |||||||
tr, tf | Receiver output rise and fall times | CL = 15 pF, See Figure 7-5 |
|
2 | 8 | ns | |
tPHL, tPLH | Receiver propagation delay time |
|
4.5 | 6 | Clocks | ||
tSK(P) | Receiver pulse skew, |tPHL – tPLH| |
|
0.4 | 3 | |||
Device | |||||||
tTX-RX_OOK | Transmit to receive mode change delay, OOK mode | Max of tTX-RX_OOK_ZERO and tTX-RX_OOK_ONE. See Figure 7-6 and Figure 7-7 | 14 | clocks | |||
tRX-TX_OOK | Receive to transmit mode change delay, OOK mode | See Figure 7-8 | 3 | clocks | |||
tTX_TIMEOUT | Transmit timeout delay | 60 | 110 | s |