JAJSO82 January 2024 THVD9491-SEP
ADVANCE INFORMATION
Driving DE low and RE high for longer than 500ns puts the devices into the shutdown mode. If either DE goes high or RE goes low, the counters reset. The devices does not enter the shutdown mode if the enable pins are in disable state for less than 50ns. This feature prevents the devices from accidentally going into shutdown mode due to skew between DE and RE.