JAJSO82 January 2024 THVD9491-SEP
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | VALUE | UNIT | |||
---|---|---|---|---|---|---|
PD | Driver and receiver enabled, loopback for full duplex devices (A connected to Y, B connected to Z) VCC = 5.5 V, TA = 125 °C, square wave at 50% duty cycle |
Unterminated RL = 300 Ω, CL = 50 pF (driver) |
20Mbps | 335 | mW | |
50 Mbps | 571 | |||||
RS-422 load RL = 100 Ω, CL = 50 pF (driver) |
20Mbps | 325 | mW | |||
50 Mbps | 522 | |||||
RS-485 load RL = 54 Ω, CL = 50 pF (driver) |
20Mbps | 355 | mW | |||
50 Mbps | 526 |