JAJSDS2A September 2017 – February 2022 TIC10024-Q1
PRODUCTION DATA
When configuring the TIC10024-Q1, it is critical to follow the programming guideline summarized below (see Table 9-2) to ensure proper behavior of the device:
Category | Programming Requirement |
---|---|
Clean Current Polling (if CCP_INx = 1 in the CCP_CFG1 register) | At least one input has to be enabled: IN_EN_x = 1 in the IN_EN register |
Wetting current auto-scaling (if WC_CFG1 [22:21] != 2b’11) | |
Continuous mode Polling mode | tPOLL_TIME and tPOLL_ACT_TIME settings have to meet the below requirement: tPOLL_TIME ≥ 1.3 × [ tPOLL_ACT_TIME + n × 24 μs + 10 μs](2)
|