JAJSDS2A September 2017 – February 2022 TIC10024-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER SUPPLY | |||||||
IS_CONT | Continuous mode VS power supply current | Continuous mode, IWETT= 10 mA, all switches open, no active comparator operation, no unserviced interrupt | 5.6 | 7 | mA | ||
IS_POLL_COMP_25 | Polling mode VS power supply average current | TA= 25° | Polling mode, tPOLL= 64 ms, tPOLL_ACT= 128 µs, all switches open, IWETT= 10 mA, no unserviced interrupt | 68 | 100 | µA | |
IS_POLL_COMP_85 | TA= -40° to 85°C | 68 | 110 | µA | |||
IS_POLL_COMP | TA= -40° to 125°C | 68 | 170 | µA | |||
IS_RESET | Reset mode VS power supply current | Reset mode, VRESET= VDD. VS= 12 V, all switches open, TA=25°C | 12 | 17 | µA | ||
IS_IDLE_25 | VS power supply average current in idle state | TRIGGER bit in CONFIG register = logic 0, TA= 25°C, no unserviced interrupt | 50 | 75 | µA | ||
IS_IDLE_85 | TRIGGER bit in CONFIG register = logic 0, TA= -40°C to 85°C, no unserviced interrupt | 50 | 95 | µA | |||
IS_IDLE | TRIGGER bit in CONFIG register = logic 0, TA= -40°C to 125°C, no unserviced interrupt | 50 | 145 | µA | |||
IDD | Logic supply current from VDD | SCLK = SI = 0 V, CS = INT = VDD, no SPI communication | 1.5 | 10 | µA | ||
VPOR_R | Power on reset (POR) voltage for VS | Threshold for rising VS from device OFF condition resulting in INT pin assertion and a flagged POR bit in the INT_STAT register | 3.85 | 4.5 | V | ||
VPOR_F | Threshold for falling VS from device normal operation to reset mode and loss of SPI communication | 1.95 | 2.8 | V | |||
VOV_R | Over-voltage (OV) condition for VS | Threshold for rising VS from device normal operation resulting in INT pin assertion and a flagged OV bit in the INT_STAT register | 35 | 40 | V | ||
VOV_HYST | Over-voltage (OV) condition hysteresis for VS | 1 | 3.5 | V | |||
VUV_R | Under-voltage (UV) condition for VS | Threshold for rising VS from under-voltage condition resulting in INT pin assertion and a flagged UV bit in the INT_STAT register | 3.85 | 4.5 | V | ||
VUV_F | Threshold for falling VS from under-voltage condition resulting in INT pin assertion and a flagged UV bit in the INT_STAT register | 3.7 | 4.4 | V | |||
VUV_HYST | Under-voltage (UV) condition hysteresis for VS(1) | 75 | 275 | mV | |||
VDD_F | Threshold for falling VDD resulting in loss of SPI communication | 2.5 | 2.9 | V | |||
VDD_HYST | Valid VDD voltage hysteresis | 50 | 150 | mV | |||
WETTING CURRENT ACCURACY (DIGITAL SWITCHES, MAXIMUM RESISTANCE VALUE WITH SWITCH CLOSED ≤ 100Ω , MINIMUM RESISTANCE VALUE WITH SWITCH OPEN ≥ 5000 Ω) | |||||||
IWETT (CSO) | Wetting current accuracy for CSO (switch closed) | 1 mA setting | 4.5 V ≤ VS ≤ 35 V | 0.84 | 1 | 1.14 | mA |
2 mA setting | 1.71 | 2 | 2.32 | ||||
5 mA setting | 4.5 V ≤ VS < 5 V | 2.39 | 5.5 | ||||
5 V ≤ VS ≤ 35 V | 4.3 | 5 | 5.6 | ||||
10 mA setting | 4.5 V ≤ VS < 6 V | 2.4 | 11 | ||||
6 V ≤ VS ≤ 35 V | 8.4 | 10 | 11.4 | ||||
15 mA setting | 4.5 V ≤ VS < 6.5 V | 2.4 | 16.5 | ||||
6.5 V ≤ VS ≤ 35 V | 12.5 | 15 | 17 | ||||
IWETT (CSI) | Wetting current accuracy for CSI (switch closed) | 1 mA setting | 4.5 V ≤ VS ≤ 35 V | 0.75 | 1.1 | 2.05 | mA |
2 mA setting | 1.6 | 2.2 | 3.3 | ||||
5 mA setting | 4.3 | 5.6 | 7.1 | ||||
10 mA setting | 9.2 | 11.5 | 13.4 | ||||
15 mA setting | 4.5 V ≤ VS < 6 V | 11 | 16.5 | 19.2 | |||
6 V ≤ VS ≤ 35V | 13.7 | 16.5 | 19.2 | ||||
VCSI_DROP_OPEN | Voltage drop from INx pin to AGND across CSI (switch open) | 10 mA setting, RSW= 5kΩ | 4.5 V ≤ VS ≤ 35V | 1.7 | V | ||
15 mA setting, RSW= 5kΩ | 1.7 | ||||||
VCSI_DROP_CLOSED | Voltage drop from INx pin to ground across CSI (switch closed) | 2mA setting, IIN= 1mA (4.5V ≤ VS ≤ 35V) | 4.5 V ≤ VS ≤ 35V | 1.2 | V | ||
5mA setting, IIN= 1mA or 2mA | 1.3 | V | |||||
10mA setting, IIN= 1mA, 2mA, or 5mA | 1.5 | V | |||||
15mA setting, IIN= 1mA, 2mA, 5mA, or 10mA | 2.1 | V | |||||
LEAKAGE CURRENTS | |||||||
IIN_LEAK_OFF | Leakage current at input INx when channel is disabled | 0 V ≤ VINx ≤ VS , channel disabled (EN_INx register bit= logic 0) | -4 | 5.3 | µA | ||
IIN_LEAK_OFF_25 | 0 V ≤ VINx ≤ VS , channel disabled (EN_INx register bit= logic 0), TA = 25°C | -0.5 | 0.5 | ||||
IIN_LEAK_0mA | Leakage current at input INx when wetting current setting is 0mA | 0 V ≤ VINx ≤ 6 V, 6 V ≤ VS ≤ 35 V , IWETT setting = 0 mA | -110 | 110 | µA | ||
µA | |||||||
IIN_LEAK_LOSS_OF_GND | Leakage current at input INx under loss of GND condition | VS = 24 V, 0 V ≤ VINx ≤ 24 V, all grounds (AGND, DGND, and EP) = 24 V, VDD shorted to the grounds(1) | -5 | µA | |||
IIN_LEAK_LOSS_OF_VS | Leakage current at input INx under loss of VS condition | 0 V ≤ VINx ≤ 24 V, VS shorted to the grounds = 0 V, VDD = 0 V | 5 | µA | |||
LOGIC LEVELS | |||||||
V/INT_L | INT output low voltage | I/INT = 2 mA | 0.35 | V | |||
I/INT = 4 mA | 0.6 | ||||||
VSO_L | SO output low voltage | ISO = 2 mA | 0.2VDD | V | |||
VSO_H | SO output high voltage | ISO = -2 mA | 0.8VDD | V | |||
VIN_L | SI, SCLK, and CS input low voltage | 0.3VDD | V | ||||
VIN_H | SI, SCLK, and CS input high voltage | 0.7VDD | V | ||||
VRESET_L | RESET input low voltage | 0.8 | V | ||||
VRESET_H | RESET input high voltage | 1.6 | V | ||||
RRESET_25 | RESET pin internal pull-down resistor | VRESET= 0 to 5.5V, TA = 25°C | 0.85 | 1.25 | 1.7 | MΩ | |
RRESET | VRESET= 0 to 5.5V, TA = –40° to 125°C | 0.2 | 2.1 | ||||
COMPARATOR PARAMETERS | |||||||
VTH_ COMP_2V | Comparator threshold for 2 V | THRES_COMP = 2 V | 1.85 | 2.25 | V | ||
VTH_ COMP_2p7V | Comparator threshold for 2.7 V | THRES_COMP = 2.7 V | 2.4 | 2.9 | V | ||
VTH_ COMP_3V | Comparator threshold for 3 V | THRES_COMP = 3 V | 2.85 | 3.3 | V | ||
VTH_ COMP_4V | Comparator threshold for 4 V | THRES_COMP = 4 V | 3.7 | 4.35 | V | ||
VS_COMP | Minimum VS requirement for proper detection | THRES_COMP = 2 V | 4.5 | V | |||
THRES_COMP = 2.7 V | 5 | ||||||
THRES_COMP = 3 V | 5.5 | ||||||
THRES_COMP = 4 V | 6.5 | ||||||
RIN, COMP | Comparator equivalent input resistance | THRES_COMP = 2 V | 30 | 130 | kΩ | ||
THRES_COMP = 2.7 V | 35 | 130 | |||||
THRES_COMP = 3 V | 35 | 105 | |||||
THRES_COMP = 4 V | 43 | 95 |