JAJSDS2A September 2017 – February 2022 TIC10024-Q1
PRODUCTION DATA
There are 6 different wetting current settings (0 mA, 1 mA, 2 mA, 5 mA, 10 mA, and 15mA) that can be programmed by configuring the WC_CFG0 and WC_CFG1 registers. 0 mA is selected by default upon device reset.
The accuracy of the wetting current has stronger dependency on the VS voltage when VS voltage is low. The lower the VS voltage falls, the more deviation on the wetting currents from their nominal values. Refer to IWETT (CSO) and IWETT (CSI) specifications for more details.