JAJSDF9D July 2017 – June 2019 TIOL111 , TIOL1113 , TIOL1115
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER SUPPLIES (L+) | |||||||
I(L+) | Quiescent supply current | EN = LOW, no load | 1 | 1.5 | mA | ||
EN = HIGH, no load | 2 | 2.7 | mA | ||||
LOGIC-LEVEL INPUTS (EN, TX) | |||||||
VIL | Input logic low voltage | 0.8 | V | ||||
VIH | Input logic high voltage | 2 | V | ||||
RPD | Pull-down (EN) resistance | 100 | kΩ | ||||
RPU | Pull-up (TX) resistance | 200 | kΩ | ||||
CONTROL OUTPUTS (WAKE, NFAULT) | |||||||
VOL | Output logic low voltage | IO = 4 mA | 0.5 | V | |||
IOZ | Output high impedance leakage | Output in Hi-Z, VO = 0 V or VCC_IN/OUT | –1 | 1 | µA | ||
DRIVER OUTPUT (CQ) | |||||||
VDS(ON) | High-side driver residual voltage | I = 250 mA | 1.75 | V | |||
I = 200 mA | 1.5 | V | |||||
I = 100 mA | 1.1 | V | |||||
Low-side driver residual voltage | I = 250 mA | 1.75 | V | ||||
I = 200 mA | 1.5 | V | |||||
I = 100 mA | 1.1 | V | |||||
VIM | Voltage between CQ and L- during IO-Link Master wake-up pulse | High-side configuration, Rload = 26 Ω between CQ and L-, 18 V ≤ V(L+) ≤ 30 V | 14.5 | V | |||
Low-side configuration, Rload = 24 Ω between CQ and L+, V(L+) = 20 V | 4 | V | |||||
Low-side configuration, Rload = 44 Ω between CQ and L+, V(L+) = 30 V | 4 | V | |||||
IOZ | CQ leakage | EN = LOW, 0 ≤ V(CQ) ≤ (V(L+) - 0.1 V) | –2 | 2 | µA | ||
IO(LIM) | Driver output current limit | RSET = 100 kΩ | 35 | 50 | 70 | mA | |
RSET = 0 kΩ | 300 | 350 | 400 | mA | |||
RSET = OPEN(1) | 300 | 350 | 400 | mA | |||
RECEIVER INPUT (CQ) | |||||||
V(THH) | Input threshold “H” | V(L+) > 18 V | 10.5 | 13 | V | ||
V(THL) | Input threshold “L" | 8 | 11.5 | V | |||
V(HYS) | Receiver Hysteresis
(V(THH) - V(THL)) |
0.75 | V | ||||
V(THH) | Input threshold “H” | V(L+) < 18 V | See Note (2) | See Note (3) | V | ||
V(THL) | Input threshold “L" | See Note (4) | See Note (5) | V | |||
V(HYS) | Receiver Hysteresis
(V(THH) - V(THL)) |
0.75 | V | ||||
VOL | RX output low voltage | IOL = 4 mA | 0.4 | V | |||
VOH | RX output high voltage | IOL = –4 mA | VCC_IN/
OUT–0.5 |
V | |||
PROTECTION CIRCUITS | |||||||
V(UVLO) | L+ under voltage lockout | L+ falling; NFAULT = Hi-Z | 6 | V | |||
L+ rising; NFAULT = LOW | 6.5 | V | |||||
V(UVLO,HYS) | L+ under voltage hysteresis | Rising to falling threshold | 100 | mV | |||
V(UVLO_IN) | VCC_IN under voltage lockout (No LDO option) | VCC_IN falling; NFAULT = Hi-Z | 2.4 | V | |||
VCC_IN rising; NFAULT = LOW | 2.5 | V | |||||
V(UVLO,HYS) | VCC_IN under voltage hysteresis (No LDO option) | Rising to falling threshold | 100 | mV | |||
T(WRN) | Thermal warning | Die temperature TJ | 125 | °C | |||
T(SDN) | Thermal shutdown | 150 | 160 | °C | |||
T(HYS) | Thermal hysteresis for shutdown | 10 | °C | ||||
IREV | Leakage current in reverse polarity | EN = LOW, TX=x; V(CQ) < V(L-) or
V(CQ) > V(L+), up to |36 V| |
50 | µA | |||
EN = LOW, TX=x; V(CQ) < V(L-) or
V(CQ) > V(L+), up to |60 V| |
80 | µA | |||||
EN = HIGH, TX = LOW; V(CQ to L+) = 3 V | 550 | µA | |||||
EN = HIGH, TX = HIGH; V(CQ to L-) = -3 V | 10 | µA | |||||
LINEAR REGULATOR (LDO) | |||||||
V(VCC_OUT) | Voltage regulator output | TIOL1115 | 4.75 | 5 | 5.25 | V | |
TIOL1113 | 3.13 | 3.3 | 3.46 | V | |||
V(DROP) | Voltage regulator drop-out voltage
(V(L+) – V(VCC_OUT)) |
ICC = 20 mA load current | TIOL1115 | 1.9 | V | ||
TIOL1113 | 2.3 | V | |||||
REG | Line regulation (dV(VCC_OUT)/dV(L+)) | I(VCC_OUT) = 1 mA | 1.7 | mV/V | |||
LREG | Load regulation (dV(VCC_OUT)/V(VCC_OUT)) | V(L+) = 24 V, I(VCC_OUT) = 100 µA to 20 mA | 1% | ||||
PSSR | Power Supply Rejection Ratio | 100 kHz, I(VCC_OUT) = 20 mA | 40 | dB |