JAJSDF9D July 2017 – June 2019 TIOL111 , TIOL1113 , TIOL1115
PRODUCTION DATA.
The output current can be configured with an external resistor on ILIM_ADJ pin. The maximum settable current limit is 300 mA. This maximum setting specifies a minimum of 300 mA over temperature and voltage.
Output disable due to current fault and current fault auto recovery features can be disabled by floating ILIM_ADJ pin. However, the current fault indication is still active in this configuration. This feature is useful when driving large capacitances.
ILIM_ADJ Pin Condition | CQ Current Limit | NFAULT Indication During Fault | Output Disable and Auto Recovery |
---|---|---|---|
RSET resistor to L- | Variable | Yes | Yes |
Connected to L- | 300 mA | Yes | Yes |
OPEN | 300 mA | Yes | No |