JAJSDF9D July 2017 – June 2019 TIOL111 , TIOL1113 , TIOL1115
PRODUCTION DATA.
The TIOL111(x) may be operated in IO-Link mode or Standard Input / Output (SIO) mode. If the device is in SIO mode and the master node wants to initiate communication with the device node, the master drives the CQ line to the opposite of its present state, and will either sink or source the wake up current (≥ 500 mA) for the wake-up duration (typically 80 μs) depending on the CQ logic level as per the IO-Link specification. The TIOL111(x) detects this wake-up condition and communicates to the local microcontroller via the WAKE pin. The IO-Link communication specification requires the device node to switch to receive mode within 500 μs after receiving the wake-up signal.
For overcurrent conditions shorter or longer than a valid wake-up pulse, the WAKE pin remains in a high- impedance (inactive) state. This is illustrated in Figure 10.