4 改訂履歴
Changes from C Revision (May 2019) to D Revision
- データシートに型番 TIOL1113 および TIOL1115 を追加Go
- TIOL111-3 をすべて TIOL1113 に変更、TIOL111-5 をすべて TIOL1115 に変更 Go
Changes from B Revision (August 2018) to C Revision
- 「特長」の「最大 55V の逆極性保護」を「最大 60V の逆極性保護」に変更Go
- Changed Supply voltage From: MIN = -55 V, MAX = 55 V To: MIN = -60 V, MAX = 60 V in the Absolute Maximum RatingsGo
- Changed the Voltage difference Max value From: 55 V to 60 V Absolute Maximum RatingsGo
- Changed the IREV test conditions From: up to |55 V| To: up to |60 V| in the Electrical CharacteristicsGo
- Changed text From: "pins may not exceed 55 V DC at any time." To: "pins may not exceed 60 V DC at any time." in Reverse Polarity Protection ssectionGo
Changes from A Revision (October 2017) to B Revision
- Added VIM to the Electrical Characteristics tableGo
Changes from * Revision (July 2017) to A Revision
- Changed From: 1.25 mW To: 125 mW in Equation 2Go