JAJSJD1D February 2022 – March 2023 TIOL112 , TIOL1123 , TIOL1125
PRODUCTION DATA
If the die temperature exceeds T(WRN), the NFAULT flag is held low indicating a potential over temperature problem. When the TJ exceeds T(SDN), The output is disabled but the LDO remains operational. As soon as the temperature drops below the temperature threshold (and after T(HYS)), the internal circuit re-enables the driver, subject to the state of the EN and TX pins.