JAJSJD1D February 2022 – March 2023 TIOL112 , TIOL1123 , TIOL1125
PRODUCTION DATA
TIOL112 and TIOL112x IO-Link transceivers can be used to communicate using the IO-Link protocol, or as standard digital outputs to either sense or drive a wide range of sensors and loads. Table 9-1 shows recommended components for a typical system design.
PARAMETERS | Design Requirement | TIOL112(x) Specification |
---|---|---|
Input voltage range (L+) | 24 V (typ), 30 V (max) | 7 V to 36 V |
Output current (CQ) | 200 mA | Choose 250 mA limit with RSET = 27 kΩ |
LDO Output voltage | 5 V | Choose TIOL1125; VCC_OUT = 5 V |
LDO output current | 5 mA | I(VCC_OUT): Up to 20 mA |
Pull-up resistors for NFAULT and WAKE | 10 kΩ | 10 kΩ |
L+ decoupling capacitor | 0.1 µF / 100 V | 0.1 µF / 100 V |
LDO output capacitor | 1 µF / 10 V | 1 µF / 10 V |
Maximum Ambient Temperature, TA | 105 °C | TIOL112 can support up to TA of 125 °C if TJ < T(SDN) |