JAJSKP0B february 2022 – june 2023 TIOS102 , TIOS1023 , TIOS1025
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
V(VCC) | Supply voltage | TIOS102,TIOS1023, TIO1023L (3.3V output) | 4.75 | 24 | 36 | V |
TIOS1025, TIOS1023L (5V output) | 7 | 24 | 36 | V | ||
V(VCC_IN) | Logic level input voltage (TIOS102 only) | 3.3 V configuration | 3 | 3.3 | 3.6 | V |
5 V configuration | 4.5 | 5 | 5.5 | V | ||
RSET | External resistor for CQ current limit | 0 | 110 | kΩ | ||
1/tBIT | Data rate (Communication mode) | 250 | kbps | |||
I(VCC_OUT) | LDO output current (TIOS1023,TIOS1023L, TIOS1025 only) | 20 | mA | |||
TA | Operating ambient temperature | –40 | 125 | °C | ||
TJ | Junction temperature | 150 | °C |