JAJSQ87R April 2004 – April 2024 TL103W , TL103WA , TL103WB
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
at TA ≅ 25°C, VCC = 36V (±18V), VCM = VCC / 2, RL = 10kΩ connected to VCC / 2 (unless otherwise noted)
VCC = 5V, No. of devices = 34 μ = 61.4 µV, σ = 166.5 µV |
No. of devices = 34 |
VCC = 30V, VOUT = 2VPP, RL = 2kΩ, CL = 100pF, AV = 20dB |
f = 1kHz, RL = 2kΩ, BW = 80kHz, AV = 0dB |
VCC = 5V |
VCC = 5V, IK = 10 mA |
VCC = 5V, No. of devices = 34 μ = 1.18 µV/°C, σ = 0.81 µV/°C |
VCC = 5V |
RL = 2kΩ |
VCC = 5V to 36V |
VOUT = 2VPP, RL = 2kΩ, BW = 80kHz, AV = 0dB |
VCC = 5V, IK= 10 mA |
VCC = 5V |
The area under the curve represents typical conditions that can cause the device to oscillate |