JAJSQ87R April 2004 – April 2024 TL103W , TL103WA , TL103WB
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
AMPLIFIER | |||||||||
VIO | Input offset voltage | VICM = 0V | TL103W | ±1 | ±4 | mV | |||
Full range | ±5 | ||||||||
TL103WA | ±0.5 | ±3.0 | |||||||
Full range | ±5 | ||||||||
TL103WB | ±0.3 | ±2 | |||||||
Full range | ±2.5 | ||||||||
αVIO | Input offset-voltage drift | TL103W/TL103WA | Full range | ±7 | µV/°C | ||||
TL103WB | Full range | ±2 | |||||||
IIB | Input bias current (negative input) | TL103W/TL103WA | -20 | nA | |||||
TL103WB | -15 | ||||||||
AVD | Large-signal voltage gain | VCC+ = 15V, RL = 2kΩ, VICM = 0 V | TL103W/TL103WA | 100 | V/mV | ||||
TL103WB | 210 | ||||||||
PSRR | Supply-voltage rejection ratio | VCC+ = 5V to 30V, VICM = 0V | TL103W/TL103WA | 65 | 100 | dB | |||
TL103WB | 99 | 114 | |||||||
IO | Output current | VCC+ = 15V, VO = 2V, VID = 1V | Source | 20 | 40 | mA | |||
Sink | TL103W/TL103WA | 10 | 12 | ||||||
TL103WB | 10 | 24 | |||||||
VCC+ = 15V, VO = 0.2V, VID = -1V | Sink | TL103W/TL103WA | 12 | 50 | μA | ||||
TL103WB | 60 | 100 | |||||||
ISC | Short-circuit to GND | VCC+ = 15V | ±40 | ±68 | mA | ||||
VO | Voltage output swing from rail | VCC+ = 30V, RL = 2kΩ | Positive Rail (VCC+) | TL103W/TL103WA | 26 | 27 | V | ||
Full range | 26 | ||||||||
TL103WB | 27.4 | 28.3 | |||||||
Full range | 27.4 | ||||||||
VCC+ = 30V, RL = 10kΩ | Positive Rail (VCC+) | TL103W/TL103WA | 27 | 28 | |||||
Full range | 27 | ||||||||
TL103WB | 27.6 | 28.6 | |||||||
Full range | 27.6 | ||||||||
RL = 10kΩ | Negative Rail (VCC-) | 5 | 20 | mV | |||||
Full range | 20 | ||||||||
SR | Slew rate at unity gain | VCC+ = 15V, CL = 100pF, RL = 2kΩ, VI = 0.5V to 2V, unity gain | TL103W/TL103WA | 0.2 | 0.4 | V/µs | |||
TL103WB | 0.2 | 0.5 | |||||||
GBW | Gain bandwidth product | VCC+ = 30V, VI = 10mV, CL = 100pF, RL = 2kΩ, f = 100kHz | TL103W/TL103WA | 0.5(1) | 0.9 | MHz | |||
VCC+ = 36V, VI = 10mV, CL = 100pF, RL = 2kΩ, f = 100kHz | TL103WB | 0.7(1) | 1.2 | ||||||
THD | Total harmonic distortion | VCC+ = 30V, VO = 2VPP, CL = 100pF, RL = 2kΩ, f = 1kHz, AV = 20dB | TL103W/TL103WA | 0.02 | % | ||||
VCC+ = 36V, VO = 2VPP, CL = 100pF, RL = 2kΩ, f = 1kHz, AV = 20dB | TL103WB | 0.005 | |||||||
ICC | Total supply current, excluding cathode-current reference (both amplifiers) | VCC+ = 5V, no load | TL103W/TL103WA | 0.7 | 1.2 | mA | |||
VCC+ = 30V, no load | Full range | 2 | |||||||
VCC+ = 5V, no load | TL103WB | 0.55 | 0.77 | ||||||
VCC+ = 36V, no load | Full range | 1.35 | |||||||
VOLTAGE REFERENCE | |||||||||
Vref | Reference Voltage | IK = 10mA | TL103W | 2.482 | 2.5 | 2.518 | V | ||
Full Range | 2.465 | 2.535 | V | ||||||
TL103WA/TL103WB | 2.489 | 2.5 | 2.511 | V | |||||
Full Range | 2.474 | 2.526 | V | ||||||
ΔVref | Reference input voltage deviation over temperature range | IK = 10mA | TL103W | Full Range | 7 | 35(1) | mV | ||
TL103WA/TL103WB | Full Range | 7 | 26(1) | mV | |||||
Imin | Minimum cathode current for regulation | TL103W/TL103Wx | 0.5 | 1 | mA | ||||
TL103WB | 0.2 | 1 | |||||||
|ZKA| | Dynamic impedance | IKA = 1mA to 100mA, f < 1kHz | 0.45 | 0.8 | Ω |