JAJSIJ1G October 2009 – August 2023 TL331-Q1 , TL331B-Q1 , TL391B-Q1
PRODMIX
The TL331-Q1 consists of a PNP Darlington pair input, allowing the device to operate with very high gain and fast response with minimal input bias current. The input Darlington pair creates a limit on the input common mode voltage capability, allowing TL331-Q1 to accurately function from ground to VCC – 1.5 V differential input.
The output consists of an open collector NPN (pull-down or low side) transistor. The output NPN will sink current when the negative input voltage is higher than the positive input voltage and the offset voltage. The VOL is resistive and will scale with the output current. Please see Figure 6-3 for VOL values with respect to the output current.