JAJSIJ1H October 2009 – January 2025 TL331-Q1 , TL331B-Q1 , TL391B-Q1
PRODMIX
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
TL331-Q1, TL331B-Q1 | TL391B-Q1 | |||
NAME | NO. | NO. | ||
IN+ | 3 | 4 | I | Positive Input |
IN– | 1 | 3 | I | Negative Input |
OUT | 4 | 1 | O | Open Collector/Drain Output |
VCC | 5 | 5 | — | Power Supply Input |
GND | 2 | 2 | — | Ground |