JAJSIJ1G October 2009 – August 2023 TL331-Q1 , TL331B-Q1 , TL391B-Q1
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tresponse | Propagation delay time, high-to-low; Small scale input signal (1) | Input overdrive = 5mV, Input step = 100mV | 1000 | ns | ||
tresponse | Propagation delay time, high-to-low; TTL input signal (1) | TTL input with Vref = 1.4V | 300 | ns |