over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
VCC | Supply voltage(2) | 0 | 36 | V |
VID | Differential input voltage(3) | –36 | 36 | V |
VI | Input voltage range (either input) | –0.3 | 36 | V |
VO | Output voltage | 0 | 36 | V |
IO | Output current | 0 | 20 | mA |
| Duration of output short-circuit to ground(4) | Unlimited | |
TJ | Operating virtual junction temperature | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings can cause
permanent damage to the device. These are stress ratings only, which do not
imply functional operation of the device at these or any other conditions beyond
those indicated under Recommended Operating Conditions. Exposure to
absolute-maximum-rated conditions for extended periods can affect device
reliability.
(2) All voltage values, except differential voltages, are with respect to the network ground.
(3) Differential voltages are at IN+ with respect to IN–.
(4) Short circuits from outputs to VCC can cause excessive heating and eventual destruction.