JAJSH55A march 2019 – august 2021 TL7700-SEP
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tpi | SENSE pulse duration | CT = 0.01 µF (see Figure 7-5) | 2 | µs | ||
tpo | Output pulse duration | CT = 0.01 µF (see Figure 7-5) | 0.5 | 1 | 1.5 | ms |
tr | Output rise time | CT = 0.01 µF, RL = 2.2 kΩ, CL = 100 pF (see Figure 7-5) | 15 | µs | ||
tf | Output fall time | CT = 0.01 µF, RL = 2.2 kΩ, CL = 100 pF (see Figure 7-5) | 0.5 | µs | ||
tpd | Propagation delay time, SENSE to output | CT = 0.01 µF (see Figure 7-5) | 10 | µs |