Input voltage regulation(2) |
Vl – VO = 20 V to 125 V, P ≤ rated dissipation |
TJ = 25°C |
|
0.001 |
0.01 |
%/V |
TJ = 0°C to 125°C |
|
0.004 |
0.02 |
Ripple rejection |
ΔVI(PP) = 10 V, VO = 10 V, f = 120 Hz |
66 |
76 |
|
dB |
Output voltage regulation |
IO = 15 mA to 700 mA, TJ = 25°C |
VO ≤ 5 V |
|
7.5 |
25 |
mV |
VO ≥ 5 V |
|
0.15% |
0.5% |
— |
IO = 15 mA to 700 mA, P ≤ rated dissipation |
VO ≤ 5 V |
|
20 |
70 |
mV |
VO ≥ 5 V |
|
0.3% |
1.5% |
— |
Output voltage change with temperature |
|
|
0.4% |
|
Output voltage long-term drift |
1000 hours at TJ = 125°C, Vl – VO = 125 V |
|
0.2% |
|
Output noise voltage |
f = 10 Hz to 10 kHz, TJ = 25°C |
|
0.003% |
|
Minimum output current to maintain regulation |
Vl – VO = 125 V |
|
|
15 |
mA |
Peak output current |
Vl – VO = 25 V, t = 1 ms |
|
1100 |
|
mA |
Vl – VO = 15 V, t = 30 ms |
|
715 |
|
Vl – VO = 25 V, t = 30 ms |
700 |
900 |
|
Vl – VO = 125 V, t = 30 ms |
100 |
250 |
|
ADJ input current |
|
|
83 |
110 |
μA |
Change in ADJ input current |
Vl – VO = 15 V to 125 V, IO = 15 mA to 700 mA, P ≤ rated dissipation |
|
0.5 |
5 |
μA |
Reference voltage (OUT to ADJ)(3) |
Vl – VO = 10 V to 125 V, IO = 15 mA to 700 mA, P ≤ rated dissipation |
1.2 |
1.27 |
1.3 |
V |