SLOS467H October 2006 – January 2015 TL971 , TL972 , TL974
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TL97x family of single, dual, and quad operational amplifiers operates at voltages as low as ±1.35 V and features output rail-to-rail signal swing. The TL97x boast characteristics that make them particularly well suited for portable and battery-supplied equipment. Very low noise and low distortion characteristics make them ideal for audio preamplification.
The TL971 is housed in the space-saving 5-pin SOT-23 package, which simplifies board design because of the ability to be placed anywhere (outside dimensions are 2.8 mm × 2.9 mm).
PART NUMBER | PACKAGE (PIN) | BODY SIZE (NOM) |
---|---|---|
TL971 | SOIC (8) | 4.90 mm × 3.90 mm |
SOT-23 (5) | 2.80 mm × 2.90 mm | |
TL972 | MSOP (8) | 3.00 mm × 3.00 mm |
PDIP (8) | 9.60 mm × 6.40 mm | |
SOIC (8) | 4.90 mm × 3.90 mm | |
TSSOP (8) | 3.00 mm × 4.40 mm | |
TL974 | PDIP (14) | 19.30 mm × 6.40 mm |
SOIC (14) | 8.60 mm × 3.90 mm | |
TSSOP (14) | 5.00 mm × 4.40 mm |