JAJSDE3 June 2017 TLC2274M-MIL
PRODUCTION DATA.
TLC2274M-MILデバイスは、標準設計におけるTLC272のアップグレードとしても優れており、出力ダイナミック・レンジの増大、ノイズ電圧の低下、入力オフセット電圧の低下を実現できます。これらの拡張機能セットから、広範なアプリケーションで使用可能です。高い出力駆動能力と、広い入力電圧範囲を必要とするアプリケーション向けには、TLV2432およびTLV2442デバイスを参照してください。
設計で必要なアンプが1つだけの場合は、TLV2211、TLV2221、TLV2231ファミリを参照してください。これらのデバイスは単一のレール・ツー・レール・オペアンプで、SOT-23パッケージで供給されます。サイズが小さく、消費電力が低いため、高密度のバッテリ駆動機器に最適です。