JAJSV12A July 2024 – October 2024 TLC3555-Q1
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Select RA and CT so that RA × CT is same as or less than the clock input period. Figure 7-4 shows the nonlinear relationship between control voltage and output duty cycle. The duty cycle is a function of the control voltage and clock period relative to the RA × CT time constant.