JAJSKZ7C June 2009 – February 2021 TLC59025
PRODUCTION DATA
In LED display applications, TLC59025 provides nearly no current variations from channel to channel and from IC to IC. While IOUT ≤ 45 mA, the maximum current skew between channels is less than ±5% and between ICs is less than ±6%.