JAJSKZ7C June 2009 – February 2021 TLC59025
PRODUCTION DATA
TLC59025 sets IOUT based on the external resistor REXT. Users can follow the below formula to calculate the target output current IOUT,target in the saturation region:
IOUT,target = (1.21 V / REXT) × 15.5
Where REXT is the external resistance connected between R-EXT and GND. Using this equation, the output current is calculated to be approximately 26 mA at 720 Ω and 13 mA at 1440 Ω.