SLVS867B May 2009 – August 2015 TLC59213 , TLC59213A
PRODUCTION DATA.
The TLC59213 device is an 8-bit Darlington source driver with latch for large-output source currents up to
500 mA.
Each of the 8 channels is controlled by its input (Dn), a direct clear (CLR), and clock (CLK) through a positive-edge-triggered D-type flip-flops. Information at the data (D) input meeting the setup time requirements is transferred to the output (Y) on the positive-going edge of the clock (CLK) pulse. When CLK is at either the high or low level, the D-input has no effect at the output. When CLR is at low level, the D-input has no effect at the output.
Table 1 lists the functional modes of the TLC59213.
INPUTS | OUTPUT Y |
||
---|---|---|---|
CLR | CLK | D | |
L | X | X | Z (OFF) |
H | ↑ | L | Z (OFF) |
H | ↑ | H | H (ON) |
H | L | X | Y0 |
H | ↓ | X | Y0 |