SBVS114B July 2008 – January 2015 TLC5947
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage: VCC | –0.3 | 6.0 | V | |
IO | Output current (dc) | OUT0 to OUT23 | 38 | mA | |
VI | Input voltage | SIN, SCLK, XLAT, BLANK | –0.3 | VCC + 0.3 | V |
VO | Output voltage | SOUT | –0.3 | VCC + 0.3 | V |
OUT0 to OUT23 | –0.3 | 33 | V | ||
TJ(MAX) | Operating junction temperature | 150 | °C | ||
Tstg | Storage temperature | –55 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2500 | V | |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
DC CHARACTERISTICS: VCC = 3 V to 5.5 V | ||||||
VCC | Supply voltage | 3.0 | 5.5 | V | ||
VO | Voltage applied to output OUT0 to OUT23 | 30 | V | |||
VIH | High-level input voltage | 0.7 × VCC | VCC | V | ||
VIL | Low-level input voltage | GND | 0.3 × VCC | V | ||
IOH | High-level output current SOUT | –3 | mA | |||
IOL | Low-level output current SOUT | 3 | mA | |||
IOLC | Constant output sink current OUT0 to OUT23 | 2 | 30 | mA | ||
TA | Operating free-air temperature range | –40 | 85 | °C | ||
TJ | Operating junction temperature | –40 | 125 | °C | ||
AC CHARACTERISTICS: VCC = 3 V to 5.5 V | ||||||
fSCLK | Data shift clock frequency | SCLK, Standalone operation | 30 | MHz | ||
SCLK, Duty 50%, cascade operation | 15 | MHz | ||||
TWH0 | Pulse duration | SCLK = High-level pulse width | 12 | ns | ||
TWL0 | SCLK = Low-level pulse width | 10 | ns | |||
TWH1 | XLAT, BLANK High-level pulse width | 30 | ns | |||
TSU0 | Setup time | SIN–SCLK↑ | 5 | ns | ||
TSU1 | XLAT↑–SCLK↑ | 100 | ns | |||
TSU2 | XLAT↑–BLANK↓ | 30 | ns | |||
TH0 | Hold time | SIN–SCLK↑ | 3 | ns | ||
TH1 | XLAT↑–SCLK↑ | 10 | ns |
THERMAL METRIC(1) | TLC5947 | UNIT | |
---|---|---|---|
DAP | |||
32 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 32.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 17.1 | |
RθJB | Junction-to-board thermal resistance | 17.9 | |
ψJT | Junction-to-top characterization parameter | 0.4 | |
ψJB | Junction-to-board characterization parameter | 17.8 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.3 |
PACKAGE | OPERATING FACTOR ABOVE TA = 25°C | TA < 25°C POWER RATING |
TA = 70°C POWER RATING |
TA = 85°C POWER RATING |
---|---|---|---|---|
HTSSOP-32 with PowerPAD™ soldered(1) |
42.54 mW/°C | 5318 mW | 3403 mW | 2765 mW |
HTSSOP-32 with PowerPAD not soldered(2) |
22.56 mW/°C | 2820 mW | 1805 mW | 1466 mW |
QFN-32(3) | 27.86 mW/°C | 3482 mW | 2228 mW | 1811 mW |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOH | High-level output voltage | IOH = –3 mA at SOUT | VCC – 0.4 | VCC | V | |
VOL | Low-level output voltage | IOL = 3 mA at SOUT | 0.4 | V | ||
IIN | Input current | VIN = VCC or GND at SIN, XLAT, and BLANK | –1 | 1 | μA | |
ICC1 | Supply current (VCC) | SIN/SCLK/XLAT = low, BLANK = high, VOUTn = 1 V, RIREF = 24 kΩ | 0.5 | 3 | mA | |
ICC2 | SIN/SCLK/XLAT = low, BLANK = high, VOUTn = 1 V, RIREF = 3.3 kΩ | 1 | 6 | mA | ||
ICC3 | SIN/SCLK/XLAT = low, BLANK = low, VOUTn = 1 V, RIREF = 3.3 kΩ, GSn = FFFh | 15 | 45 | mA | ||
ICC4 | SIN/SCLK/XLAT = low, BLANK = low, VOUTn = 1 V, RIREF = 1.6 kΩ, GSn = FFFh | 30 | 90 | mA | ||
IOLC | Constant output current | All OUTn = ON, VOUTn = 1 V, VOUTfix = 1 V, RIREF = 1.6 kΩ |
27.7 | 30.75 | 33.8 | mA |
IOLK | Output leakage current | BLANK = high, VOUTn = 30 V, RIREF = 1.6 kΩ, At OUT0 to OUT23 |
0.1 | μA | ||
ΔIOLC | Constant-current error (channel-to-channel)(1) |
All OUTn = ON, VOUTn = 1 V, VOUTfix = 1 V, RIREF = 1.6 kΩ, At OUT0 to OUT23 |
–4% | ±2% | 4% | |
ΔIOLC1 | Constant-current error (device-to-device)(2) |
All OUTn = ON, VOUTn = 1 V, VOUTfix = 1 V, RIREF = 1.6 kΩ |
–7% | ±2% | 7% | |
ΔIOLC2 | Line regulation(3) | All OUTn = ON, VOUTn = 1 V, VOUTfix = 1 V, RIREF = 1.6 kΩ, At OUT0 to OUT23 |
±1 | ±3 | %/V | |
ΔIOLC3 | Load regulation(4) | All OUTn = ON, VOUTn = 1 V to 3 V, VOUTfix = 1 V, RIREF = 1.6 kΩ, At OUT0 to OUT23 | ±2 | ±6 | %/V | |
TDOWN | Thermal shutdown threshold | Junction temperature(5) | 150 | 162 | 175 | °C |
THYS | Thermal error hysteresis | Junction temperature(5) | 5 | 10 | 20 | °C |
VIREF | Reference voltage output | RIREF = 1.6 kΩ | 1.16 | 1.20 | 1.24 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tR0 | Rise time | SOUT | 10 | 15 | ns | |
tR1 | OUTn | 15 | 40 | ns | ||
tF0 | Fall time | SOUT | 10 | 15 | ns | |
tF1 | OUTn | 100 | 300 | ns | ||
fOSC | Internal oscillator frequency | 2.4 | 4 | 5.6 | MHz | |
tD0 | Propagation delay time | SCLK↓ to SOUT | 15 | 25 | ns | |
tD1 | BLANK↑ to OUT0 sink current off | 20 | 40 | ns | ||
tD2 | OUT0 current on to OUT1/5/9/13/17/21 current on | 15 | 24 | 33 | ns | |
tD3 | OUT0 current on to OUT2/6/10/14/18/22 current on | 30 | 48 | 66 | ns | |
tD4 | OUT0 current on to OUT3/7/11/15/19/23 current on | 45 | 72 | 99 | ns |