JAJSFT9A May 2009 – July 2018 TLC5952
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tR0 | Rise time | SOUT | 6 | 15 | ns | |
tR1 | OUTR0–OUTR7, OUTG0–OUTG7, OUTB0–OUTB7, BCR, -G, -B = 7Fh | 10 | 30 | ns | ||
tF0 | Fall time | SOUT | 6 | 15 | ns | |
tF1 | OUTR0–OUTR7, OUTG0–OUTG7, OUTB0–OUTB7, BCR, -G, -B = 7Fh | 10 | 30 | ns | ||
tD0 | Propagation delay time(1) | SCLK↑ to SOUT | 8 | 20 | ns | |
tD1 | LAT↑ to OUTR0 on-off, BCR, -G, -B = 7Fh | 22 | 45 | ns | ||
tD2 | BLANK↓↑ to OUTR0 on-off, BCR, -G, -B = 7Fh | 15 | 30 | ns | ||
tD3 | OUTRn on to OUTGn on, OUTGn on to OUTBn on,
OUTBn on to OUTRn + 1 on, BCR, -G, -B = 7Fh |
3 | 6 | ns | ||
tD4 | OUTRn off to OUTGn off, OUTGn off to OUTBn off,
OUTBn off to OUTRn + 1 off, BCR, -G, -B = 7Fh |
3 | 6 | ns | ||
tD5 | LAT↑ to IOUTn changing by global brightness control (BC data are 0Ch–72h or 72h–0Ch) | 20 | 50 | ns | ||
tON_ERR | Output on-time error(2) | On-off latched data = 1, BCR, -G, -B = 7Fh, 20 ns BLANK low level one-shot pulse input | –11 | 5 | ns |
NOINDENT:
Input pulse rise and fall time is 1 ns to 3 ns.