JAJSFL0A June 2018 – January 2019 TLC6946 , TLC6948
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tr(0) | Rise time(1) | SOUT | 2 | ns | ||
tr(1) | OUTn, BC = 7Eh, VOUTn = 1 V, RIREF = 1.02 kΩ (IOUTn = 25-mA target), TA = 25°C, RL = 160 Ω | 20 | ns | |||
tf(0) | Fall time(1) | SOUT | 2 | ns | ||
tf(1) | OUTn, BC = 7Eh, VOUTn = 1 V, RIREF = 1.02 kΩ (IOUTn = 25-mA target), TA = 25°C, RL = 160 Ω | 15 | ns | |||
tpd(0) | Propagation delay(1) | SCLK↑ to SOUT↑↓, SEL_TD0 = 00b | 5 | ns | ||
SCLK↑ to SOUT↑↓, SEL_TD0 = 01b | 10 | ns | ||||
SCLK↑ to SOUT↑↓, SEL_TD0 = 10b | 20 | ns | ||||
SCLK↓ to SOUT↑↓, SEL_TD0 = 11b | 5 | ns | ||||
tpd(1) | LAT↓ to SOUT, read LOD information | 25 | 50 | ns |