JAJSFL0A June 2018 – January 2019 TLC6946 , TLC6948
PRODUCTION DATA.
TLC694xデバイスには、小ピッチのLEDディスプレイ・アプリケーションで発生する、低グレイスケールの不均一、結合、ゴースト、キャタピラなど各種の表示上の問題を解決するため、拡張回路が内蔵されています。
TLC694xデバイスにはLEDオープン検出機能が搭載されており、エラー検出結果はシリアル・データ・インターフェイス・ポートから読み出せます。サーマル・シャットダウンおよびIREF抵抗短絡保護により、システムの高い信頼性が確保されます。また、TLC694xデバイスにはスマート・パワーセービング・モードがあり、すべての出力がオフのときは、合計消費電流が1mA(標準値)に設定されます。