JAJSNK8D November 2021 – July 2022 TLC6984
PRODUCTION DATA
FC0 is shown in Figure 8-29 and described in Table 8-7.
47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
LSD_RM_EN | RESERVED | GRP_DLY_B | GRP_DLY_G | GRP_DLY_R | RESERVED | ||||||||||
R/W-0b | R/W-01b | R/W-000b | R/W-000b | R/W-000b | R/W-0b | R/W-00b | |||||||||
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
FREQ_MUL | FREQ_MOD | RESERVED | SUBP_NUM | SCAN_NUM | |||||||||||
R/W-0111b | R/W-0b | R/W-000b | R/W-000b | R/W-000000b | |||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LODRM_EN | PSP_MOD | PS_EN | RESERVED | PDC_EN | RESERVED | CHIP_NUM | |||||||||
R/W-0b | R/W-00b | R/W-0b | R/W-0b | R/W-0b | R/W-0b | R/W-1b | R/W-0b | R/W-0b | R/W-0b | R/W-00111b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
4-0 | CHIP_NUM | R/W | 00111b | Set the device number 00000b: 1 device ... 01111b: 16 devices ... 11111b: 32 devices |
7-5 | RESERVED | R/W | 000b | |
8 | PDC_EN | R/W | 1b | Enable or disable
pre-discharge function 0b: disable 1b: enable |
11-9 | RESERVED | R/W | 000b | |
12 | PS_EN | R/W | 0b | Enable or disable the power
saving mode 0b: disable 1b: enable |
14-13 | PSP_MOD | R/W | 00b | Set the powering saving plus
mode 00b: disable 01b: enable, when GSn(including the extending) ≤ 1/4 segment_length, power saving during the off cycle. 10b: enable, when GSn(including the extending) ≤ 1/2 segment_length, power saving during the off cycle. 11b: enable, when GSn(including the extending) ≤ 7/8 segment_length, power saving during the off cycle. |
15 | LODRM_EN | R/W | 0b | Enable or disable the LED
open load removal function 0b: disable 1b: enable |
21-16 | SCAN_NUM | R/W | 000000b | Set the scan line number 000000b: 1 line ... 001111b: 16 lines ... 011111b: 32 lines ... 111111b: 64 lines |
24-22 | SUBP_NUM | R/W | 000b | Set the subperiod number 000b: 16 001b: 32 010b: 48 011b: 64 100b: 80 101b: 96 110b: 112 111b: 128 |
27-25 | RESERVED | R/W | 000b | |
28 | FREQ_MOD | R/W | 0b | Set the GCLK multiplier mode 0b: high frequency mode, 80MHz to 160MHz 1b:low frequency mode, 40MHz to 80MHz |
32-29 | FREQ_MUL | R/W | 0111b | Set the GCLK multiplier
frequency 0000b: 1 x SCLK frequency ... 0111b: 8 x SCLK frequency ... 1111b: 16 x SCLK frequency |
35-33 | LINE_CHRG | R/W | 000b | |
38-36 | GRP_DLY_R | R/W | 000b | Set the Red group delay,
forward PWM mode only 000b: no delay 001b: 1 GCLK 010b: 2 GCLK 011b: 3 GCLK 100b: 4 GCLK 101b: 5 GCLK 110b: 6 GCLK 111b: 7 GCLK |
41-39 | GRP_DLY_G | R/W | 000b | Set the Green group delay,
forward PWM mode only 000b: no delay 001b: 1 GCLK 010b: 2 GCLK 011b: 3 GCLK 100b: 4 GCLK 101b: 5 GCLK 110b: 6 GCLK 111b: 7 GCLK |
44-42 | GRP_DLY_B | R/W | 000b | Set the Blue group delay,
forward PWM mode only 000b: no delay 001b: 1 GCLK 010b: 2 GCLK 011b: 3 GCLK 100b: 4 GCLK 101b: 5 GCLK 110b: 6 GCLK 111b: 7 GCLK |
46-45 | RESERVED | R/W | 01b | |
47 | LSD_RM_EN | R/W | 0b | Enable or disable short LED
caterpillar 0b: disable 1b: enable |