JAJSNK8D November 2021 – July 2022 TLC6984
PRODUCTION DATA
FC15 is shown in Figure 8-35 and described in Table 8-13.
47 | 46 | 45 | 44 | 43 | 42 | 41 | 40 | 39 | 38 | 37 | 36 | 35 | 34 | 33 | 32 |
RESERVED | |||||||||||||||
R-0b | |||||||||||||||
31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||||||||||
R-0b | |||||||||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | LSD_LINE_CMD | ||||||||||||||
R-0b | R/W-000000b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
5-0 | LSD_LINE_CMD | R/W | 000000b | Locate the line with LED short circuitry warnings: 000000b: Line 0 ... 011111b: Line 31 ... 111111b: Line 63 |
47-6 | RESERVED | R | 0b | Reserved bits |