JAJSC76 May 2016 TLC6C5912
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
CLR | 9 | I | Shift register clear, active-low: CLR is the signal used to clear all the registers. The storage register transfers data to the output buffer when shift register clear CLR is high. Driving CLR is low clears all the registers in the device. | |
DRAIN0 | 3 | O | Open-drain output: DRAIN0 to DRAIN11 are the LED current-sink channels. These pins connect to the LED cathodes, and they can survive up to 40-V LED supply voltage. | |
DRAIN1 | 4 | O | ||
DRAIN2 | 5 | O | ||
DRAIN3 | 6 | O | ||
DRAIN4 | 7 | O | ||
DRAIN5 | 8 | O | ||
DRAIN6 | 13 | O | ||
DRAIN7 | 14 | O | ||
DRAIN8 | 15 | O | ||
DRAIN9 | 16 | O | ||
DRAIN10 | 17 | O | ||
DRAIN11 | 18 | O | ||
G | 10 | I |
Output enable, active-low: G is the LED channel enable and disable input pin. Having G low enables all drain channels according to the output-latch register content. When high, all channels are off. |
|
GND | 20 | — |
Power ground: GND is the ground reference pin for the device. This pin must connect to the ground plane on the PCB. |
|
RCK | 12 | I | Register clock: RCK is the storage register clock. The data in each shift register stage transfers to the storage register at the rising edge of RCK. Data in the storage register appears at the output whenever the output enable G̅ input signal is high. | |
SER IN | 2 | I | Serial-data input: SER IN is the serial data input. Data on SER IN loads into the internal register on each rising edge of SRCK. | |
SER OUT | 11 | O | Serial-data output: SER OUT is the serial data output of the 12−bit serial shift register. The purpose of this pin is to cascade several devices on the serial bus. By connecting the SER OUT pin to the SER IN input of the next device on the serial bus to cascade, the data transfers to the next device on the falling edge of SRCK. This can improve the cascade application reliability, as it can avoid the issue that the second device receives SRCK and data input at the same rising edge of SRCK. | |
SRCK | 19 | I | Shift-register clock: SRCK is the serial clock input. On each rising SRCK edge, data transfers from SER IN to the internal serial shift registers. | |
VCC | 1 | I | Power supply: VCC is the power supply pin voltage for the device. TI recommends adding a 0.1 μF ceramic capacitor close to the pin. |