JAJSHV6B August 2019 – June 2022 TLIN1028-Q1
PRODUCTION DATA
The VCC pin is monitored for under voltage events. This pin is internally pulled up to VCC and when an undervoltage event takes place, this pin is pulled low. The pin returns to VCC once the voltage on VCC exceeds the under-voltage threshold. nRST is dependent on the value VCC and not the operational mode. If UVCC takes place for longer than tDET(UVCC) nRST is pulled to ground. If a thermal shutdown event takes place, this pin is pulled to ground.