JAJSI77B November 2019 – May 2022 TLIN1028S-Q1
PRODUCTION DATA
Figure 10-9 and Figure 10-10 show the behavior of the LIN, nRST and VCC pins during a brownout condition. For the TLIN10283S-Q1, VSUP down to ~ 2.24 V has results as shown. For the TLIN10285S-Q1, VSUP down to ~ 2.63 V has results as shown. When VSUP drops below these levels the signals are indeterminate.