TLIN1028S-Q1 Duty Cycle
Over VSUP
For related documentation see the following:
- LIN Standards:
- ISO/DIS 17987-1: Road vehicles -- Local
Interconnect Network (LIN) -- Part 1: General information and use
case definition
- ISO/DIS 17987-4: Road vehicles -- Local
Interconnect Network (LIN) -- Part 4: Electrical Physical Layer
(EPL) specification 12V/24V
- SAE J2602-1: LIN Network for Vehicle
Applications
- LIN2.0, LIN2.1, LIN2.2 and LIN2.2A
specification
- EMC requirements:
- SAE J2962-2: TBD
- HW Requirements for CAN, LIN, FR V1.3: German OEM
requirements for LIN
- ISO 10605: Road vehicles - Test methods for
electrical disturbances from electrostatic discharge
- ISO 11452-4:2011: Road vehicles - Component test
methods for electrical disturbances from narrowband radiated
electromagnetic energy - Part 4: Harness excitation methods
- ISO 7637-1:2015: Road vehicles - Electrical
disturbances from conduction and coupling - Part 1: Definitions and
general considerations
- ISO 7637-3: Road vehicles - Electrical disturbances
from conduction and coupling - Part 3: Electrical transient
transmission by capacitive and inductive coupling via lines other
than supply lines
- IEC 62132-4:2006: Integrated circuits - Measurement
of electromagnetic immunity 150 kHz to 1 GHz - Part 4: Direct RF
power injection method
- IEC 61967-4
- CISPR25
- Conformance Test
requirements:
- ISO/DIS 17987-7: Road vehicles -- Local
Interconnect Network (LIN) -- Part 7: Electrical Physical Layer
(EPL) conformance test specification
- SAE J2602-2: LIN Network for Vehicle Applications
Conformance Test
TLINx441 LDO Performance, SLLA427