JAJSI77B November 2019 – May 2022 TLIN1028S-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE AND CURRENT | ||||||
VSUP | Operational supply voltage (ISO/DIS 17987 Param 10) | Device is operational beyond the LIN defined nominal supply voltage range. See Figure 8-1 and Figure 8-2 | 5.5 | 36 | V | |
VSUP | Nominal supply voltage (ISO/DIS 17987 Param 10): | Normal and Standby Modes: Ramp VSUP while LIN signal is a 10 kHz square wave with 50 % duty cycle and swing between 5.5 V ≤ VLIN ≤ 28 V. See Figure 8-1and Figure 8-2 | 5.5 | 28 | V | |
Sleep Mode | 5.5 | 28 | V | |||
UVSUPR | Under voltage VSUP threshold | Ramp Up | 3.5 | 4.2 | V | |
UVSUPF | Under voltage VSUP threshold | Ramp Down | 1.8 | 2.1 | 2.5 | V |
UVHYS | Delta hysteresis voltage for VSUP under voltage threshold | 1.5 | V | |||
ISUP | Transceiver and LDO supply current | Transceiver normal mode dominant plus LDO output | 80 | mA | ||
ISUPTRXDOM | Supply current transceiver only | Normal Mode: EN = VCC, bus dominant: total bus load where RLIN ≥ 500 Ω and CLIN ≤ 10 nF | 1.2 | 5 | mA | |
Standby Mode: EN = 0 V, bus dominant: total bus load where RLIN ≥ 500 Ω and CLIN ≤ 10 nF | 1 | 1.8 | mA | |||
ISUPTRXREC | Supply current transceiver only | Normal Mode: EN = VCC, Bus recessive: LIN = VSUP, |
450 | 775 | µA | |
Standby Mode: EN = 0 V, LIN = recessive = VSUP, IOZH from processor ≤ 1 µA | 38 | 55 | µA | |||
Added Standby Mode current through the RXD pull-up resistor with a value of 100 kΩ: EN = 0 V, LIN = recessive = VSUP, RXD = GND(1) | 55 | |||||
ISUPTRXSLP | Sleep mode supply current transceiver only | 5.5 V < VSUP ≤ 28 V, LIN = VSUP, EN = 0 V, TXD and RXD floating | 17 | 33 | µA | |
REGULATED OUTPUT VCC | ||||||
VCC | Regulated output | VSUP = 5.5 to 28 V, ICC = 1 to 70 mA | –2 | 2 | % | |
∆VCC(∆VSUP) | Line regulation | VSUP = 5.5 to 28 V, ΔVCC, ICC = 10 mA | 50 | mV | ||
∆VCC(∆VSUPL) | Load regulation | ICC = 1 to 70 mA, VSUP = 14 V, ΔVCC | 50 | mV | ||
VDROP | Dropout voltage (5 V LDO) | VSUP – VCC, ICC = 70 mA; | 300 | 600 | mV | |
VDROP | Dropout voltage (3.3 V LDO) | VSUP – VCC, ICC = 70 mA; | 350 | 700 | mV | |
UVCC5R | Under voltage 5 V VCC threshold | Ramp Up | 4.7 | 4.86 | V | |
UVCC5F | Under voltage 5 V VCC threshold | Ramp Down | 4.2 | 4.45 | V | |
UVCC33R | Under voltage 3.3 V VCC threshold (2) | Ramp Up | 2.9 | 3.1 | V | |
UVCC33F | Under voltage 3.3 V VCC threshold (2) | Ramp Down | 2.5 | 2.75 | V | |
tDET(UVCC) | VCC undervoltage deglitch time. An UVCC event will not be recognized unless it last longer than this. (2) | CnRST = 20pF | 1 | 15 | µs | |
ICCOUT | Output current | VCC in regulation with 12 V VSUP | 0 | 70 | mA | |
ICCOUTL | Output current limit | VCC short to ground | 275 | mA | ||
PSRR | Power supply rejection ripple rejection | VRIP = 0.5 VPP, Load = 10 mA, ƒ = 100 Hz, CO = 10 μF | 60 | dB | ||
TSDR | Thermal shutdown temperature | Internal junction temperature - rising | 165 | °C | ||
TSDF | Thermal shutdown temperature | Internal junction temperature - falling | 150 | °C | ||
TSDHYS | Thermal shutdown hysteresis | 10 | °C |