JAJSO93A May 2022 – December 2022 TLIN1431-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
DEVICE_RST is shown in Figure 8-69 and described in Table 8-25.
Return to Summary Table.
Forces a soft or hard reset.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | SF_RST | HD_RST | |||||
R-00h | R/W1C-0b | R/W1C-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | RESERVED | R | 00h | Reserved |
1 | SF_RST | R/W1C | 0b | Soft Reset: Writing a 1 causes a soft reset. Device registers return to default values while keeping INH on. |
0 | HD_RST | R/W1C | 0b | Hard Reset: Forces a power on reset when writing a 1. Note: NOTE: This will set the PWRON interrupt flag. |