JAJSO93A May 2022 – December 2022 TLIN1431-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
INT_2 is shown in Figure 8-87 and described in Table 8-43.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SMS | PWRON | OVCC | UVSUP | RSVD | UVCC | TSD_VCC_LIN | TSD_HSS_LIMP |
R/W1C-0b | R/W1C-1b | R/W1C-0b | R/W1C-0b | R-0b | R/W1C-0b | R/W1C-0b | R/W1C-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SMS | R/W1C | 0b | Sleep mode status flag. Only sets when sleep mode is entered by a fault |
6 | PWRON | R/W1C | 1b | Power on |
5 | OVCC | R/W1C | 0b | VCC overvoltage |
4 | UVSUP | R/W1C | 0b | VSUP undervoltage |
3 | RSVD | R | 0b | Reserved |
2 | UVCC | R/W1C | 0b | VCC undervoltage |
1 | TSD_VCC_LIN | R/W1C | 0b | Thermal Shutdown due to VCC or LIN |
0 | TSD_HSS_LIMP | R/W1C | 0b | Thermal Shutdown due to HSS or LIMP |