JAJSO93A May 2022 – December 2022 TLIN1431-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
CRC_CNTL is shown in Figure 8-58 and described in Table 8-14.
Return to Summary Table.
SPI CRC register controls the CRC function. CRC_DIS bit can disable the CRC function.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CRC_CNTL_RSVD | CRC_EN | ||||||
R-0b | R/W-0b |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-1 | CRC_CNTL_RSVD | R | 0b | CRC control reserved bits |
0 | CRC_EN | R/W | 0b | CRC enable 0b = Disable 1b = Enable |