JAJSO93A May 2022 – December 2022 TLIN1431-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The WAKE terminal is a ground referenced input terminal supporting high voltage wake inputs used for local wake up (LWU) request via a voltage transition. The terminal triggers an LWU event on either a low to high or high to low transition as it has bi-directional input thresholds. This terminal may be used with a switch to VSUP or ground. If the terminal is not used it should be pulled to ground to avoid unwanted parasitic wake up events. There are two methods for using the WAKE pin: