JAJSO93A May 2022 – December 2022 TLIN1431-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge per IEC 62228-2 (1) | Contact discharge (VSUP, WAKE, HSS, LIMP, LIN) | ±8000 | V |
Indirect ESD discharge (LIN) | ±14000 | |||
V(ESD) | Powered electrostatic discharge SAE J2962-1(3) | Contact discharge | ±8000 | V |
Air discharge | ±25000 | |||
Transient | ISO 7637-2 and IEC 62215-3 Transients according to IBEE LIN EMC test spec(2) | Pulse 1 | -100 | V |
Pulse 2a | 75 | |||
Pulse 3a | -150 | |||
Pulse 3b | 100 | |||
Transient | ISO 7637-3 Slow Transients Pulse (4) | Direct coupling capacitor "slow transient pulse" with 100 nF coupling capacitor - powered | ±30 | V |