JAJSGI5D November 2018 – June 2022 TLIN1441-Q1
PRODUCTION DATA
This mode is entered whenever a wake up event occurs through LIN bus while the device is in sleep mode. The LIN bus responder termination circuit is turned on when standby mode is entered. Standby mode is signaled through a low level on RXD. See Standby Mode Application Note for more application information.
When EN (in Pin Control Mode) is set high for longer than tMODE_CHANGE while the device is in standby mode the device returns to normal mode and the normal transmission paths from TXD to LIN bus and LIN bus to RXD are enabled.
During power up, if EN is low the device goes into standby mode, and if EN is high, the device goes into normal mode. EN has an internal pull-down resistor ensuring EN is pulled low if the pin is left floating in the system.
When in SPI communication mode the TLIN1441-Q1 enters standby mode by writing a 00 to reg0B[7:6] from normal mode.